??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22640.0122 Foot
HELP_VARIABLE
Company
Halder
Description
EH 22640. - Feet, DIN 6320 with thread lug
Bill of material
22640.0122 Foot
BESTNR
Ref. No.
22640.0122
H
50 mm
D1
Thread
M 12
B
20 mm
D2
15 mm
E
21.9 mm
S
19 mm
G
Weight
126 g
Embedded user actions